Tube I.D. φ20, 25, 32, 40, 50, 63, 80 (mm). Short stroke and compact body design minimizes total length. High quality and durability.
- Short stroke and compact body design minimizes total length.
- The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.
- High quality and durability.
| Tube I.D. (mm) |
20, 25, 32, 40, 50, 63, 80 |
| Standard stroke (mm) |
5~100 |
| Medium |
Filtered oil |
| Max. operating pressure |
14 MPa |
| Material of cylinder barrel |
Carbon steel |
| Ambient temperature |
-10~+60 ℃ (No freezing) |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !