MHCBR/MHCBF/MHCBS

Tube I.D.: φ20, 32, 40, 50, 63, 80(mm), The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.
  • Short stroke and compact body design minimizes total length.
  • The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.
  • High quality and durability.
Tube I.D. (mm) 20,25,32,40,50,63,80
Standard stroke (mm) 30~100
Medium Filtered oil
Max. operating pressure 14 MPa
Material of cylinder barrel Carbon steel
Ambient temperature -10~+60 ℃ (No freezing)
proimages/prod_orderno/E_MHCBx.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP