MSAR

Tube I.D. φ 32, 50, 80 (mm),Vertical mounting type. Built-in roller. Non-magnetic.
Standard type φ32-30: 1350 g / φ50-30: 2150 g / φ80-30: 9000 g
Acting type Single acting (Spring extended),Stopper with roller
Medium Air
Operating pressure range 0.2~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Cushion With rubber cushion pad
Magnet without magnet

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP