MSLL

Tube I.D. φ 25, 40 (mm). Horizontal mounting type. Built-in roller.
Operation type Double acting without spring, Stopper with roller /
Double acting with spring Stopper with roller (Option)
Standard stroke φ25-30 / φ40-30
Medium Air
Operating pressure range 0.2~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Lubrication Not required
Cushion With rubber cushion pad
Magnet φ25-30 : Without magnet / φ40-30 : With magnet
Sensor switch RCM, (With BM40 Band)
Weight 8750 g
proimages/prod_orderno/E_MSL.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
TOP