MSP

Threaded-body type and flange type. Hydraulic work support is used for avoiding deformation and decreasing vibration during machining.
  • Hydraulic work support is used to both minimise vibration during machining and offer increased support. 
  • A type unit works on the outward stroke with a internal spring. 
  • B type unit works with oil pressure providing the motive force.
Normal operating pressure 10~35 MPa
Cylinder operating Single-acting
Piston 16 mm
Stroke 8 mm
Theoretical force (20 MPa) 210 kg

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP