Tube I.D. : 12, 16, 20, 25 mm, Hydraulic single-acting, spring return Max. operating pressure 35 MPa.
- Simple construction, high strength unit ideal for pushing heavy loads.
- Threaded body design allows quick and easy installation.
- Additional mounting heads can be fitted to rod.
- Teflon packing ensures zero leakage.
| Tube I.D. (mm) |
12, 16, 20, 25 |
| Acting type |
Single acting |
| Stroke (mm) |
10, 12, 15, 16 |
| Operating pressure range |
2~35 MPa |
| Theoretical force (20 MPa) |
200~980 kg |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !