MVDY-100

Direct operated, Body width: 10 mm, No. of port: 3, Operating pressure range : 0~0.7 MPa, Effective orifice: 0.09~0.28 mm2,  Flow : 5~15 l/min.
Body width 10 mm
No. of port 3
No. of position 2
Medium Air
Operating pressure range 0~0.7 MPa,  0~0.9 MPa (A type)
When used in vacuum P port: 0~0.6 Mpa ; R port: -90~0 kPa
Effective orifice (mm2) P→A: 0.28, 0.09 ; A→R: 0.35
Response time DC: 4 ms, AC: 20 ms ※ Pressure is 0.5 MPa, at rated voltage.
Max. operating frequency 5 Hz
Ambient temperature +5~+50℃
Voltage AC110,AC220V(50/60)Hz, DC6/DC12/DC24V
Power consumption AC=1.6 / 2.5VA, DC6/12/24=1.2W, DC24=0.55W (A type)
※ LED indicator as standard.
Available voltage range ±10%
Insulation class B class
Weight 12 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP