MVSC-460

Bore No. 15A, Port size: G1/2, No.of port: 3, 5, No.of position: 2, 3, Operating pressue: 0~0.8 MPa, Proof pressure: 1 MPa.
Bore No. 15A
Port size 1/2
No. of port 3, 5
No. of position 2, 3
Medium Air
Operating pressure range 0.2~0.8 MPa, 0.3~0.8 MPa
Operating pressue (LP) 0~0.8 MPa
Pilot pressure range (LP) (0.34×P(*1)+0.1)~0.5 MPa
Proof pressure 1 MPa
Effective orifice 60 mm2, 50 mm2, 30 mm2
Reponse time 50 ms
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, 220V, 24V (50/60)Hz, DC24V, 12V
Power consumption-Standard AC=4.8/4.4VA, 6/4.9VA, 6.7/5.4VA, DC=2W, 2.5W
Power consumption-Power saving DC24V=Start: 2W(*2) Power saving: 0.5W
Available voltage range ±10%
Insulation class F class
Weight Valve: 325g, 455g, 339g, 464g, 525g
Manifold: 131n+84g, 145n+91g (n: Stations)
Remark *1. P: Operating pressure
*2. Power saving covert time 100ms.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
TOP