MVSD-180

Body width: 18 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa, Flow:490~817 l/min.
Body width 18 mm
Bore No. 6A
Port size Rc1/8
No. of port 3,5
No. of position 2,3
Medium Air
Operating pressure range 0.15~0.8 MPa, 0.2~0.7 MPa (5/3)
Proof pressure 1 MPa
Flow 490~817 l/min
Effective orifice 15, 12 mm(5/2) , 9 mm2 (5/3)
Response time 30 ms
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption AC=3.7/ 3.1VA, DC=2.4W
Available voltage range ±10%
Insulation class F class
Weight 120g~190g




proimages/prod_orderno/E_MVSD-180.gif




Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
MJBV Check valve
Port size : G1/8, 1/4, 3/8, 1/2, Operating pressure range : 0.1~0.7 MPa.
 
TOP