Solenoid valve
- Home
- Product Information
- Discontinued Product
- Directional Control Valve
- Solenoid Valve
- Solenoid valve(MVSP-220)
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 l/min.
- DISK seal and U-packing (HNBR)
High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles. - Low power output PLC
Can drive solenoid valve directly. - Bridge rectifier design
Converting AC voltage to DC, it can eliminate operating noise. - Low power consumption
DC power 0.95W, It can save over 70% power consumption compared with other brand (3W). - Low current consumption
It can extend lifetime of driver (PLC、Relay…).
| Body width | 18 mm |
|---|---|
| Bore No. | 6A, 8A |
| Port size | Rc1/8, Rc1/4 |
| No. of port | 5 |
| No. of position | 2, 3 |
| Medium | Air |
| Operating pressure range | 0.2~0.8 MPa, 0.3~0.8 MPa (5/3) |
| Proof pressure | 1 MPa |
| Flow | 871 l/min, 980 l/min (5/3) |
| Effective orifice | 18mm2, 16 mm2 (5/3) |
| Response time | 30 ms, 40 ms (5/3) |
| Ambient temperature | -5~+50°C (No freezing) |
| Voltage | AC110V, AC220V (50/60)Hz, DC6/12/24V |
| Power consumption | AC=2.5VA , DC=0.95W |
| Available voltage range | ±10% |
| Insulation class | F class |
| Weight | 86g, 130g, 108g, 152g, 198g |
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air. Air Operating pressure range: 0~0.9 MPa.MSLE Plastic silencer
Port size : R1/8, 1/4, 3/8, 1/2, 3/4, 1, The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)













