P-Anti-spatter

The joint made of a flame-retarded resin is highly resistant to spatters (UL94 V-0 equivalent). The cover prevents malfunction of the release ring due to spatter.
  • The joint made of a flame-retarded resin is highly resistant to spatters (UL94 V-0 equivalent).
  • The cover prevents malfunction of the release ring due to spatter.
  • Flame-retarded plug is newly introduced.

Fluid medium Air, Water (Conditional)
Max. operating pressure 0.9 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃(no freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
FB Anti-spatter tube
Spatter-Proof Tube for Pneumatic Piping (Equivalent to V-0). Fluid medium: Air, water, heat medium oil (conditional). Max. operating pressure: 1 MPa.
 
TOP