SC/SCL

Low dust emission, low noise, low wear type, The connecting construction (snap-together) that is free from sliding part minimizes the generation of dust. Link-against-link friction noise, which is generated when links are traveling, is significantly reduced, thanks to use of soft material of low percussive noise.
  • New connecting structure with no sliding parts,managed to minimize the generation of dust. The bending part is made into hinge structure, and link increase and decrease are also possible.
  • Link-against-link friction noise, which is generated when links are running, is significantly decreased thanks to use of softmaterial of low percussive noise.
  • Since the main inner part in contact with an internal storage cable is made up with soft material though rigidity is maintained by a framework structure, the wear to a cable decreases remarkably.
  • Hard material is made into the structure as a framework of soft material, and now it is possible to prevent the decrease in products rigidity, which is incidental to soft material-based products.
  • Flaps are made of the same material as SP series products, making it possible to further increase rigidity while decreasing cable abrasion.
  • Our flaps are designed not only to open left or right as desired, but also to facilitate mounting/removal. They can also be placed in any direction.
  • Low-cost & light weight resin bracket is prepared.
  • Standard one-piece design metal bracket and two-piece design stainless steel bracket accommodating 16 mounting styles are also prepared.

Body material TPEE, PA6 GF30%
Bracket material SUS304, SPCC + trivalent chromium plating, PA6 GF45%
Service temp. range -8~80℃
Operating environment Avoid using in acid/alkaline atmosphere or in hot water
CC Accessories for Plarailchain
Cable clamp & Dividing sheet shelf, Easy to fasten and divide the interior cables/tubings. Finely organize tubes and cables inside Plarailchain.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
UBS Low Friction Polyurethane Tube
Low-friction Polyurethane Tube, 5 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa. The friction factor is 1/3 of PISCO's most versatile polyurethane tubings (UB). Featuring excellent flexibility, best suitable for the compact piping requiring small bending radius. Suitable for piping which goes through cable guides and protectors.
 
TOP