SP-Stainless

Fluid medium: Air, Water (Conditional), Max. operating pressure: 1.0 MPa
  • This tube fitting serves best where strength is required or corrosive atmosphere.
  • Made of SUS303 equivalent, which is resistant to corrosion.
  • HNBR seal is used for the industries where low level ozone resistance is required.
  • Clean wash specification, best suitable for various production processes where foreign particles and oil are not welcome, is prepared. (Optional)
    Deaeration package after vacuum ultrasonic cleaning by HFE (hydrofluoroether) is carried out in the cleanroom.

Fluid medium Air, Water (Conditional)
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃(no freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP