SSJSC

Fluid medium: Air, Operating pressure range: 0.1~0.9 MPa
  • External parts are made of SUS316 that has excellent anti-corrosive characteristics
  • The material of sealing rubber is FKM (One of diaphragm is HNBR)
  • The same lock-claws system as tube fitting is adopted
    Disconnecting tubing is easier now.
  • All the models come with the oil-free specification
  • External parts are Food Sanitation Law compliant

Fluid medium Air
Operating pressure range 0.1~0.9 MPa
Valve seat cracking pressure 0.05 MPa
Operating temp. range 0~+60℃ (no freezing)
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP