Small Pressure Sensor 12
- Home
- Product Information
- Fittings & Tube (PISCO)
- Speed Control
- Pressure Switch & Gauge
- Small Pressure Sensor 12(VUS12)
Compact size sensor. Connecter type lead-wire contributes to easy wiring and maintenance.
- Compact size sensor. Connecter type lead-wire contributes to easy wiring and maintenance
- Small sized sensor: 25.4mm length x 8.5mm width
- Use of an analog output type and display (SED-31 series) can make a separate display system
Use of an analog output type and display (SED-31 series) can make a separate display system. - Three types of pressure introduction configuration is prepared
- Switch output and analog output type for output spec.
- Connector type lead wire
Easy wiring and maintenance. - 5 types of lead wire length are available
Select from 500mm, 1000mm, 2000mm, 3000mm and 5000mm according to your installation site. - Copper alloy free material and against low ozone concentration on the air flow path
- General spec.
Operating pressure range | -100~0kPa |
---|---|
Proof pressure | 1MPa |
Fluid medium | Air, non-corrosive/non-flammable gas |
Pressure detection | Diffused metaloxide semiconductive pressure transducer, Gauge pressure |
Power supply | 10.8~30VDC (Including Ripple) |
Current consumption | 20mA or less (No-load at 24VDC) |
Storage temp. range | -20~70°C |
Operating temperature range | 0~60°C (No freezing) |
Operating humidity range | 35~85% RH (No dew condensation) |
Protective structure | IEC standard IP40 equiv. |
- Switch output type
No. of pressure setting | 1 |
---|---|
Switch output | NPN open collector/30V 80mA or less (Residual voltage: 0.8V or less) |
Operation indicator | N.O. (Red LED turns on when pressure is above the setting.) |
Hysteresis | Fixed (2% F.S. or less) |
Operating accuracy | ±3% F.S. or less (at Ta=25℃) |
Response time | About 1msec |
Pressure setting range | -100~0kPa |
- Analog Output Type
Output voltage | 1~5V |
---|---|
Zero-point voltage | 1±0.04V |
Voltage at setting pressure | 4.6 ±0.04V (at -90kPa) |
Output current | 0.495mA or less (Load resistance:10kΩ) |
Temperature characteristics | ±2%F.S.or less (at Ta=25°C) |
Linearity | ±0.5% F.S. or less (at Ta=25°C) |
Output impedance | 1kΩ |
VP-LB Soft bellows type
Holder: Fixed type, Spring type, Direct mount type. Cup: Soft bellows type.Best suitable for extracting plastic products or conveying fragile work.
VP-W Multi-bellows type
Holder: Fixed type, Spring type. Cup: Multi-bellows type.
Best suitable for retort packagings or bags for packaged foods.
VP-E Oval type
Holder: Fixed type, Spring type, Screwed type. Cup: Oval type.
Best suitable for substrate or long work like semiconductor.
VP-L Soft type
Holder: Fixed type, Spring type, Direct mount type. Cup: Soft type.Best suitable for extracting plastic products or conveying fragile work.
VP-S Sponge type
Holder: Fixed type, Spring type. Cup: Sponge type.
Best suitable for work with uneven surface such as an external wall material of building, small stone and seashell.
VP-B Bellows type
Holder: Fixed type, spring type. Cup: Bellows type.
Best suitable for retort packagings or bags for packaged foods.
VP-P Ultrathin type
Holder: Fixed type, spring type. Cup: Ultrathin type.Optimal for transporting thin components, such as paper, vinyl sheets.
VP-Q Mark-free type
Holder: Fixed type, spring type. Cup: Mark-free type.
Best suitable for transporting LCD and transportation in painting and semiconductor manufacturing process.