US

Abrasion-resistant, low-friction tube with embossed surface to minimize contact area. Tubes are available in eight colors. Fluid medium: Air, Water (Conditional). Max. operating pressure: 1 MPa
  • Abrasion-resistant, low-friction tube with embossed surface to minimize contact area
    No blooming phenomenon occurs due to the absence of lubricants, and the product can be used with water and in clean environments.
  • Available in a wide variety of colors
    Tubes are available in eight colors. They can be color-coded or matched to the color of the equipment.
  • Ideal for cramped piping in tight spaces
  • 1/2 or less coefficient of friction than our polyurethane (UB) tubes
    Equal or better friction coefficient compared to similar tubes of other companies. *According to our research.
  • Cutting marks are printed at approximately 500mm intervals
    It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.
  • Multi-core and coiled types are also available as made-to-order products.
    Multi-core tubing allows space-saving multiple piping to sliding sections without the use of cable carriers.

Fluid medium Air, water (condition)*1
Max. operating pressure 1.0 MPa *2
Max. vacuum -100 kpa
Operating temp. rang Air: -20~70℃(no freezing)
Water: -15~60℃(no freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 

PDF

TOP