FH

Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
  • 适合工件吸附面对吸盘不垂直或角度不稳定的情况下使用
    只需安装在吸盘和固定座之间,即可自由调整吸盘的倾斜角度。

Applicable pad chart
Free holder type FH10 FH20 FH60
Standard type
(R: general, A: deep)
ø10mm(general type only),
ø15mm
ø20~ø50 mm ø60~ø100 mm
S: Sponge type - ø10~ø50 mm ø70, ø100 mm
B: Bellows type ø10 mm ø20~ø50 mm ø60, ø80, ø100 mm
E: Oval type - 4×10~8×30 mm -
L: Soft type ø4~ø15 mm ø20~ø40 mm -
LB: Soft bellows type ø6~ø15 mm ø20 mm -
K: Skidproof type ø10 mm ø20~ø50 mm -
F: Flat type ø10, ø15 mm ø20~ø30 mm -
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 

PDF

FH
TOP