VQ

31.5 mm wide vacuum unit is designed to optimize the control of large vacuum flows. With the twin-nozzle type, the large nozzle controls vacuum generation from start up to a prescribed reference preset pressure level, after which the small nozzle takes over for maintaining a vacuum level for contributing reduction of air consumption. Fluid medium: Air, Operating pressure range: 0.3~0.7 MPa.
  • The twin nozzle type is the most suitable for applications with longer suctioning time or long-distance transportation.
    The large nozzle controls vacuum generation from start up to a prescribed reference pressure level, beyond which the small nozzle takes over for maintaining a vacuum level. This combination makes possible substantial reductions in air consumption. Only one signal is used for switching the vacuum generation nozzles.
  • The suction flow rate of two-stage nozzle pump is about 40% more flow than Single nozzle pump.
  • Easy-to-read dual LCD pressure switch is provided
    Pressure outputs are indicated in two colors in the main display window. Main display: pressure values (red and green), Sub display: preset pressure (Orange)
  • Single nozzle type is available, which also offers high vacuum flow and multitasking controls.
  • Air exhaust noise of silencer vent type is improved from 85dB[A] to 75dB[A] (Internal comparison)
  • Negative common (Sourcing) type is now available.

Fluid medium Air
Operating pressure range 0.3~0.7 MPa
Operating temp. range 5~+50℃ (No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Protective structure IEC standard IP40 equiv.
Vibration resistance / shock resistance Less than 50m/s²/Less than 150m/s²
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP