VT

Air Pincette incorporating a vacuum pad and vacuum generator in the pen-shaped body. Two types of characteristics are prepared. 2 types of holder types are available.
  • Air Pincette incorporating a vacuum pad and vacuum generator in the pen-shaped body.
    Best suitable for assembling small components.
  • Two types of characteristics are prepared.
    Low cost VTA type (no valve incorporated) and VTB with built-in valve model which features low noise and energy saving by flowing air only during service are available.
  • 2 types of holder types are available.
    Depending on applications, two types are available:straight type and conventional curved type.
  • Antistatic type suitable for use on the manufacturing or assembly line that requires dissipation of static electricity and prevention of electrification is prepared.

Model VTA VTB
Pad Size ø1, ø2, ø4, ø6, ø8
Pad Material Nitrile, Silicone, Conductive NBR (Low resistance)
Fluid medium Air
Operating pressure range 0.15~0.7 MPa
Rated supply pressure 0.5 MPa
Final vacuum -85 kpa -80 kpa
Nozzle diameter ø0.5 mm ø0.4 mm
Suction flow 2 L/m[ANR]
Operating temp. range 0~60℃ (no freezing)
Surface resistance 104~108Ω(Antistatic type only)
Air supply port
(Applicable Tube dia.)
ø4 mm
Recommended Workpieces Assembling small parts
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
UL/NL Spiral Coiled Tube
UL: Featuring flexible urethane tube, best suitable for piping of air tools. Color;10 colors, Size;6 sizes.
NL: Featuring resilient nylon tube, best suitable for piping of air tools. Nylon coiled tube offers excellent coil memory. Color;9 colors, Size;5 sizes.
 
TOP