VX

The response characteristics of supply valve is maximized to realize a high-cycle vacuum system. Supply valves are of the normally closed type (always closed) and double solenoid type for energy saving (retention type). Fluid medium: Air. Operating pressure range: 0.3~0.7 MPa.
  • A light weight and compact vacuum unit meeting market needs
  • There are 2 types of installation, direct-mounting by screw and DIN-rail mounting
  • Vacuum switch is available in three types.
    Two types come with good visibility LED display, 2 switch-output and analog output+1 switch-output. Analog output type with no LED is also available as a low cost version.
  • Available in the specification for fields requiring "No copper-based metal material is used in airflow paths"and "Low-level Ozone resistance".
    No copper-based metal material is used in airflow paths, and sealing rubber is designed to be resistant to low-level ozone.

Fluid medium Air
Operating pressure range 0.3~0.7 MPa
Operating temp. range 5~+50℃ (No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Vibration resistance / shock resistance Less than 50m/s²/Less than 150m/s²
Protective structure IEC standard IP40 equiv.
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP