MCCG

Tube I.D.: φ 20, 25, 32, 40, 50, 63, 80, 100 (mm). Port size Rc1/8, Rc1/4, Operating pressure : 0.05~1 MPaProof pressure : 1.5 MPa.
  • Many mounting options available.
  • Interchangeable with other manufacturers.
Acting type Double acting
Tube I.D. (mm) 20, 25, 32, 40, 50, 63, 80, 100
Port size  Rc1/8, Rc1/4, Rc3/8, Rc1/2
Medium Air
Max operating pressure 1 MPa
Min operating pressure 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Available speed range 50~500 mm/sec
Max. allowable kinetic energy Cushion pad 0.07~2.48 J 
Cushion air 0.09~4.18 J
Sensor switch RDC, RQC, RCM
Sensor switch holder R*C: BKC-1 (Not for R*CV angle cable)
RCM: BMG20~BMG100

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF-5, MCRPM-20~40, MCRPMD-10,  MCRPMS, MSBE, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHG2, MCHY2, METI, MEQI, MEGT, MEJQ, MESF2, MESBE.
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP