MCJU

Tube I.D. φ25, 32, 40, 50, 63 (mm), Plate type design for ultra compact, Oval piston design for non-rotation and space saving.
  • Plate type design for ultra compact, Oval piston design for non-rotation and space saving. 
  • Sensor slots on sides for flush mounting of proximity sensors. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 25, 32, 40, 50, 63
Port size 25: M5×0.8
32, 40: Rc1/8
50, 63: Rc1/4
Medium Air
Operating pressure range 0.05~0.7 MPa
Proof pressure 1.0 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Lubrication Without lubrication
Cushion Rubber bumper
Stroke length tolerance

+0 ~ +1.5mm

(Stroke length tolerance does not include the amount of  bumper change.)

Sensor switch RDFE, RDGV

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
RDGV Sensor switch
Assembling style: MCJU, MCFB, MCGS .
 
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
PHS Rod ends
Wide range available. Grease nipple as standard.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
TOP