MVSP-156

Body width: 15 mm, Port size: 1/8, Operating pressure range:0.15~0.7 MPa,  Proof pressure: 1 MPa
  • DISK seal and U-packing (HNBR)
    High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles.
  • Low power output PLC
    Can drive solenoid valve directly. 
  • Bridge rectifier design
    Converting AC voltage to DC, it can eliminate operating noise.
  • Low power consumption
    DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
  • Low current consumption
    It can extend lifetime of driver (PLC、Relay…).
Body width 15 mm
Bore No. 6A
Port size 1/8
No. of port 5
No. of position 2, 3, 4
Medium Air
Operating pressure range 0.15~0.7 MPa, 0.2~0.7 MPa
Proof pressure 1 MPa
Flow 381~762 l/min
Effective orifice

Body ported : 11 mm2, 9.5/14.6/9.5 mm2,

Manifold : 10 mm2, 7.5/13/8 mm2

Response time Standard : AC<36ms, DC<23ms, AC<46ms, DC<25ms
Quick response : AC<32ms, DC<20ms, AC<40ms, DC<22ms
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC12/24V
Power consumption Standard : AC=1.12VA, DC=0.95W
Quick response : AC=2.5VA, DC=2.5W
Available voltage range ±10%
Insulation class F class
Weight 83g, 118g, 127g
proimages/prod_orderno/E_MVSP-156.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
MSR Plastic silencer
Port size: R1/8, R1/4, R3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSC Flow control valve
Model : MSC100 / 201 / 300 / 500 / 600, Medium : Air, Operating pressure range: 0~1 MPa, Proof pressure: 1.5 MPa.
 
MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSLE Plastic silencer
The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
 
MSL Brass silencer
Port size: M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, S type, B type.
 
TOP