MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Online Exhibition
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuators
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Total:
87
Results.
New Product
Home
Product Information
New Product
Product Information
Cable with connector
M125R-WB
New
2020/03
Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
Q'ty :
Inquiry
Detail
Cable with connector
M83R-F
New
2020/03
Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
Q'ty :
Inquiry
Detail
Proximity sensor
RJY
New
2020/01
Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
Q'ty :
Inquiry
Detail
Electro Pneumatic Regulator
MAER200
New
2019/12
Port size: 1/4, 3/8, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: Equivalent to IP65.
Q'ty :
Inquiry
Detail
ISO 6432 Miniature cylinders (Stainless steel)
MCMIS
New
2019/12
Body: Stainless steel, Tube I.D. φ10, 12, 16, 20, 25 (mm). Special housing and bushing enables self lubrication of piston rod. Enables world-wide inter-changeability. Available with a comprehensive range of accessories for rigid or flexible mounting.
Q'ty :
Inquiry
Detail
Mini. Electric Cylinder
MESH2
New
2019/07
Size:16, 20 Apply for motor 20, 28 Mix. stroke 50mm, Mix. speed 50, 100, 400 mm/s.
Q'ty :
Inquiry
Detail
Electric Cylinder Controller
CM10
New
/
Support single / double pulse control, Open loop, Sensors would be needed for origin return.
Q'ty :
Inquiry
Detail
«
1
2
3
4
5
6
»
TOP