MCMIS

Body: Stainless steel, Tube I.D. φ10, 12, 16, 20, 25 (mm). Special housing and bushing enables self lubrication of piston rod. Enables world-wide inter-changeability. Available with a comprehensive range of accessories for rigid or flexible mounting.
  • Non lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High strength steel & chemical resistance
    Highly resistant with crimped covers and entirely built in stainless steel.Available with or without adjustable cushioning, double acting or through piston rod.
  • ISO 6432 standard
    Enables world-wide inter-changeability.
  • Cylinder mountings
    Available with a comprehensive range of accessories for rigid or flexible mounting.
  • Magnetic as standard.
Tube I.D. (mm) 10, 12, 16, 20, 25
Port size M5×0.8, Rc1/8
Medium Air
Max. operating perssure 1.0 MPa
Min. operating perssure 0.1, 0.08 MPa
Proof pressure 1 MPa
Available speed range 50~500mm/sec
Ambient temperature -35~+80℃ (No freezing)
Lubricator Not required
Sensor switch RDC, RQC, RDT, RQT, RCM
Sensor switch (band)

R*C: BKC-1 (Not for R*CV angle cable)
R*T: BKT-1
RCM: BM10~BM25

proimages/prod_orderno/E_MCMIS.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS-S Rod end (Stainless steel)
Embedded bearing structure. Stainless steel body. Sintered bronze bush.
 
TOP