CFH

The vacuum pad (suction surface) follows inclined work-piece, and stable suction is possible. Flexible holder has a stroke to soften the impact when contacting the work-piece.
  • The vacuum pad (suction surface) follows inclined work-piece, and stable suction is possible.
  • Flexible holder has a stroke to soften the impact when contacting the work-piece.
  • Reset the inclination by incorporated spring. Direction of suction surface is settled during suction operating.
Fluid medium Air
Working vacuum range -100 ~ 0 kPa
Operating temp. range 0~60℃ (No freezing)
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 

PDF

CFH
TOP