CVLU

Securing of air flow becomes possible at low pressure that the conventional valve does not operate. Fluid medium: Air; Max. operating pressure: 1.0 MPa.
  • Securing of air flow becomes possible at low pressure that the conventional valve does not operate
  • Min. opening pressure is lower from 10kPa (0.01MPa) to 5kPa (0.005MPa)
  • Low level ozone resistant product
    HNBR and FKM is applied for the rubber material.
  • Less noise generation compared to the conventional type
    No spring incorporated.

Fluid medium Air
Max. operating pressure 1.0 MPa
Max. vacuum -100 kPa
Min. opening pressure (*) -5 kPa (at25℃)
Min. opening differential pressure 0.01 MPa
Operating temperature range 0~60°C (No freezing)
Note * Min. opening pressure is the initial pressure on the secondary side when the pressure is applied from free flow side.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
UD Vacuum Tube
Excellent flexibility, ideal for piping in oscillating sections. Ideal for compact piping requiring a small bend radius. Available in 1 color and 5 sizes. Fluid medium: Air.  Max. operating pressure: 0.4 MPa.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP