Digital Pressure Gauge (PISCO)
- Home
- Product Information
- Air Treatment Unit
- Pressure gauge
- Digital Pressure Gauge (PISCO)(GPD)
Easy to check pressure reading with digital display. Dust & water proof: IP65. A power saving mode is adapted. Battery life is about 3 years
- Easy to check pressure reading with digital display
- Compact body
Body size:30mm width x 30mm height - Dust & water proof: IP65
IP65 can be maintained by operation with a tube inserted to air release port. (Refer to digital catalog) - A power saving mode is adapted. Battery life is about 3 years
Only one-time pushing the bottom to indicate pressure value. The battery life is expected when pressure value displayed at 5 times a day basis. - Visible indication of battery change time
Battery level indicator blinks to notify when battery level becomes low. With a flat-blade screwdriver (1.4mm width), battery can be replaced. - Various option parts
| Rated pressure range | Negative pressure type: -101~0kPa Positive pressure type: 0.000~1.000MPa |
|---|---|
| Indicated pressure range | Negative pressure type: -101~10kPa(*1) Positive pressure type: -0.100~1.000MPa (*2,*3) |
| Proof pressure | Negative pressure type: 300kPa Positive pressure type: 1.5MPa |
| Repeatability | Negative pressure type: ≦±1% F.S. ±1digit Positive pressure type: ≦±0.2% F.S. ±1 digit |
| Fluid medium | Air, non-corrosive/non-flammable gas |
| Battery | CR2032 Lithium battery *4 |
| Battery life | About 3 years (at 5 times indication/day) |
| Low-power indicator | Equipped |
| Battery replacement | Possible |
| Turn-on interval | Display turns off after 60sec. |
| Sampling rate | 2Hz (2 times/sec) |
| LCD display | 7 segment, 3.5 digits |
| Indicator accuracy | ±2% F.S. ±1digit (ambient temperature: 25±3℃) |
| Protective structure | IP65 *5 |
| Ambient temp. range | Operation:0~50℃, Storage:-10~60℃(No dew condensation, no freezing) |
| Ambient humidity range | Operation/Storage:35~85%RH(No dew condensation) |
| Vibration proof | Total amplitude 1.5mm or 100m/s2,10Hz-55Hz-10Hz scan for 1min.,Direction of X, Y and Z for 2 hours each |
| Shock resistance | 100m/s2,3 times each in direction of X, Y and Z |
| Temperature characteristic | ±2% F.S. of detected pressure (25℃) |
| Note | *1. 0 ~ 10kPa is not guaranteed indicator accuracy for GPD-V-01. *2. The display at the time of applying negative pressure to GPD-01 will be as below figure. *3. -0.1~0MPa is not guaranteed indicator accuracy for GPD-01. *4. Air tube must be inserted into the atmospheric release port to maintain IP65. |
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.








CAD download