MAER300

Port size: 1/4, 3/8, 1/2, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: IP65.
  • Stepless control of air pressure proportional to an electrical signal.
  • Simplify complex pipeline for controlling different pressure.
  • MAER300 can be assembled with MA**401/ 403 series.
  • Achieve high precision pressure control with microcomputer PID.
  • Maximum flow rate 4000 L/min (Supply pressure 1.0 MPa, Set pressure 0.6 MPa).
  • Comply with IP65 and CE certification.
Pressure range 1K, 5K, 9K
Bore No. 8A, 10A, 15A
Port size 1/4, 3/8, 1/2
Medium Air
Proof pressure 1K: 0.3 MPa
5K, 9K: 1.5 MPa
Ambient temperature +5~+50°C (No condensation)
Min. supply pressure Set pressure +0.1 MPa
Max. supply pressure 0.2~1 MPa
Setting pressure range (*1) 0.005~0.9 MPa
Power consumption Voltage: DC24V±10%
Current: DC24V: 80mA or less
Signal input Current type: DC4~20 mA
Voltage type: DC0~5V, DC0~10V
Preset input (*2): 4 points
Input impedance Current type: ≤ 400Ω
Voltage type: Approx. ≤ 50kΩ
Approx. ≤ 1000kΩ
Signal output 
(Monitor output)
Analog output: Voltage type DC1~5V (Load impedance 1kΩ or above)
Current type DC4~20mA (Load impedance 750Ω or less)
Switch output: NPN,PNP: Max. 24V, 160mA
Linearity Within ±1% (F.S.)
Hysteresis Within 0.5% (F.S.)
Repeatability Within ±0.5% (F.S.)
Sensitivity Within 0.2% (F.S.)
Temperature characteristics ±0.2%以下(F.S.)/°C
Output pressure display (*3) Precision: ±2% F.S. ±1 digit
Min. unit: MPa:0.001, kgf/cm2:0.01, bar:0.01, psi:0.1, kPa:1
Enclosure Equivalent to IP65
Weight Main: 690 g
Accessories: Bracket: Approx. 86g(B1) , 80g(B2); Cable connector: Approx. 55g(1m) , 130g(3m)
Remark *1. Minium setting pressure is equal to 1% F.S..
*2. For safety reasons, it is recommended that one of the preset pressures be set to 0 MPa.
*3. Linearity setting and preset pressure setting value both are set by the minimum unit of the output pressure display.
*4. The above characteristics are confined to no flow in the pipeline. When air is consumed on the output side, pressure may become unstable.
*5. The above characteristics apply in a control pressure of 10% to 90% when power voltage is 24 VDC, ambient temperature is 25±3°C, no-loading and working pressure set at the maximum control pressure.
proimages/prod_orderno/E_MAER300.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP