MCBQV

Tube I.D.φ125. Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.
  • Multi-specification
    MCB unit is applicable in 9 different bore sizes (ø20~ø125), piston rod can be locked at any position within the stroke range.
  • Brake function
    Brake function is applicable in both directions.
  • Non lubrication
    No lubricant is required for the piston rod. Utilize oil-containing alloys and special bearing bush to eliminate the necessity of lubrication on piston rod.
  • High quality long service life
    Hard anodized aluminum tube and stainless steel tube allows cylinder to have better corrosion and abrasion resistance.
  • ISO 15552 standard specification
    Conform to ISO 15552 standards. Unified design, most parts and mounting accessories are interchangeable.
  • Cylinder mountings
    Available with a comprehensive selection of mountings for fixed or flexible installation.
Tube I.D. (mm) 125
Medium Air
Operating pressure range 0.3~0.6 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Min. working pressure 0.3 MPa
Locking mode Secure locking of piston rod in any position
Lock retention forces 12040 N
Available speed range 50~500 mm/sec
Sensor switch RDC(V), RQC(V), RDT, RQT, RCA
Sensor switch holder R*C(V) : DT7-3
R*T : DT-3
RCA : HV4
proimages/prod_orderno/E_MCBQV2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MCB Locking unit
Locking unit is a mechanical device to apply to cylinders ISO 15552 and 6432 whose scope is to block cylinder's rod in any position. This solution allows to block the race of the cylinder anytime takes place an unexpected fall of pressure.
 
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCA/RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MCGA、MSB*。
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP