MCKC

Tube I.D. φ12, 16, 20, 25, 32, 40, 50, 63 (mm). Space saving. Easy to adjust sensor position. Selectable clamping plate.
  • Built-in counterbore design for mounting without additional bracket.
  • Easy to adjust sensor position.
  • Selectable clamping lever.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63
Port size Rc(PT) M5×0.8, Rc1/8
Rotary angle 90°±10°
Rotary direction Left (L)、Right (R)
Rotary stroke 7.5mm, 9.5 mm, 15 mm
Clamp stroke 10, 20, 30, 50 mm (50 only for ø50, ø63)
Medium Air
Operating pressure range 0.1~1 MPa
Temperature range -5℃~+60℃ (No freezing)
Available speed range (※1) 50~200 mm/s
Non-rotating
accuracy (※2)
±2°, ±1.3°, ±1.2° 
Lubrication Not required
Sensor switch RDE, RCE, RCE1, RDEP
Remark *1. Keep the operating speed between 50~200mm/s with a speed conteoller. Please refer to moment of inertia. Adjust the speed gradually from state to prevent inner parts being damaged.
*2. Arm during clamping (Clamp part).

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RCE1/RDE1E Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
TOP