MCKMB

Tube I.D. φ 20, 25, 32, 40 (mm). Cylinder with hexagonal rod design enables non-rotating rod of rod. Designs of oil-filled alloy. Stainless cylinder tubes resist corrosion and abrasion.
  • Non lubrication
    Special housing and bushing enable self lubrication of piston rod.
  • High quality long service life
    Cylinder with hexagonal rod design enables non-rotation of rod.
    Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.
    Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.
    Magnetic as standard.
Tube I.D. (mm) 20, 25, 32, 40
Port size 20, 25, 32: Rc1/8, 40: Rc1/4
Medium Air
Operating pressure 0.05~0.7 MPa
Proof pressure 1 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~750 mm/sec
Max. allowable kinetic energy Cushion pad 1.2J, Adjustable cushion 2.35J
Rod non-rotating accuracy ±0.7°, ±0.5°
Allowable rotational torque 2.0 kgf-cm, 2.5 kgf-cm, 4.5 kgf-cm
Sensor switch RDC, RQC, RCM
Sensor switch band R*C: BKC-1 (Not for R*CV angle cable)
RCM: BM20~BM40

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP