MCMBL

Tube I.D. φ32, 40 mm , Special housing and bushing enables self lubrication of piston rod. Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.
  • Cylinder remains same position when it reaches either end of stroke even if the input air source is gone.
  • Non lubrication
    Self-lubricating bush provides longer service life.
  • High quality long service life
    Stainless steel cylinder tubes for better corrosion resistance.
  • Magnetic as standard
Tube I.D. (mm) 32, 40
Port size Rc1/8, Rc1/4
Medium Air
Max. operating pressure 1 MPa
Min. operating pressure 0.15 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~750 mm/sec
Max. allowable kinetic energy Cushion pad : 0.29, 0.53 J
Cushion air : 0.32, 0.59 J
Lock unit backlash 2mm or less
Sensor switch RDC, RQC , RCM
Sensor switch (Band) R*C: BKC-1 (Not for R*CV angle cable)
RCM: BM32, BM40

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP