MCRB

Bore size: φ 6, 20, 25, 32 (mm). Easy to adjust sensor position. Adjustable rotation range (0°~190°). Dual piston design with rack and pinion structure. Three mounting direction.

  • Dual piston design with rack and pinion structure.
  • Adjustable rotation range (0° ~ 190°).
  • Three mounting direction.
  • Easy to adjust sensor position.
  • Magnetic as standard.
Acting type Double acting
Bore size 16, 20, 25, 32
Port size Rc1/8
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Cushion NBR spacer
Stable rotation time 0.2~1.0 s/90°
Allowable kinetic energy 0.007J, 0.040J, 0.081J, 0.32J
Sensor switch RCD
Weight 0.7~3.07 kg
Remark * The shock absorber is expendable. Replace when damping performance decrease. 

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MAC/MAD Shock absorber
MAC series:Miniature,Porous type,Long stroke ; MAD series:Adjustable,Porous adjustable type ; MACD series:Double cushion.
 
RCD/RDD Sensor switch
Assembling style: MCDB, MCRB, MCRPMS.
 
TOP