MCTA

Can be perfectly integrated with TM Robot. Size: 66, 80 , All-in-One module design with embedded solenoid valves and sensor switches, Only one I/O signal cable and one air tube is required. Plug and play, High reliability and simple operation compare with electirc grippers.
  • All-in-One module design with embedded solenoid valves and sensor switches.
  • Only one I/O signal cable and one air tube is required. Plug and play.
  • High reliability and simple operation compare with electric grippers.
  • Integrated wires with power-off protection.
  • Easy mounting design with threads and bolts.
  • Magnetic as standard.
Acting type Double acting
Size 66, 80
Stroke per-jaw (mm) 6, 8
Effective external gripping force(N) 188, 285 (※1)
Effective internal gripping force (N) 194, 290 (※1)
Close/Open time (s) 0.03, 0.04
Medium Air
Operating pressure range 0.2~0.7 MPa, 0.3~0.7 MPa
Ambient temperature +5~+80°C
Lubrication Not required
Sensor switch RDFE: Non-contact
Accessories Accessory kits
Weight (kg) ≈1.3
Recom. work piece weight (kg) 3.8, 2.6 (※2)
Remark ※1. Under the condition of clamping length 40mm and operation pressure 0.6 MPa.
※2. The weight limit of gripping workpiece depends on the load limit of robot arm and usage parameters.
proimages/prod_orderno/E_MCTA.gif

 Software download

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MCHJ Parallel gripper (3-Finger)
Size: 50, 66, 80, 100, 125, 160. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design.
 
MCHS Parallel gripper (2-Finger)
Size: 50, 66, 80, 100, 125, 160, 200, 300. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design. Oval piston-driven design ensure maximum gripping force.
 
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
M83/M84/M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP