MEGS

Specifications : 16, 20, High anti-rotation accuracy, Anti-rotation tolerance ±0.06°. Three installation directions. Compact and lightweight. Excellent repeatability. Capable of withstanding torque and lateral force. Magnetic as standard.
Industrial Automation & Smart Manufacturing, Robotics & Cobot Automation, Semiconductor Manufacturing, Electronics Manufacturing, Packaging & Logistics Automation
  • Twin guide rod structure provides exceptional rigidity and effectively resists lateral forces and moment loads for stable operation.
  • High anti-rotation accuracy of ±0.06° ensures precise linear motion without unwanted shaft rotation.
  • Excellent positioning repeatability of ±0.02 mm delivers consistent accuracy for precision automation.
  • Ball screw drive offers smooth linear motion, high transmission efficiency, and long service life.
  • Compact and lightweight design saves installation space while maintaining high mechanical performance.
  • Three mounting directions provide flexible installation for various machine layouts.
  • Capable of withstanding torque and side loads, making it suitable for offset workpieces and demanding handling applications.
  • Available with multiple stepper motor options and compatible with CK10, CM10, and CM20 controllers for flexible motion control.
  • Supports RS-485 (Modbus RTU) through compatible controllers, enabling seamless PLC and Industry 4.0 integration.
  • Suitable for precision positioning, robotic automation, semiconductor equipment, and automated assembly, where rigidity, repeatability, and compact size are critical.
Size 16, 20
Positioning repeatability ±0.02 mm
Lead 1, 2 mm
Ball screw ø4, ø6
Stroke 30 / 50 / 75  mm
Anti-rotation tolerance ±0.06°
Sensor switch RDC(V), RQC(V)
With step motor □25, □28, □35
Max. speed SM : ≤ 50, ≤ 100 mm/s
BM : ≤ 50, ≤ 100 mm/s
OBM : ≤ 42,  ≤ 84 mm/s
Rated (*1) Moment load : 0.7, 2 N.m
Axial load : 0.7, 0.95 kg
Max. thrust (*2) SM : 470, 206 N
BM : 665, 1196N
Remark *1. The rated load refers to a 10,000 km estimated service life. Please refer to page "Capacity" for information on other load conditions.
*2. Thrust and operating speed are subject to variation depending on cable length, load, stroke, and mounting conditions. The thrust tolerance is ±20%. All specified values are based on 250 rpm motor operation.

E_MEGT.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM10 Electric Actuator Controller
Support single / double pulse control, Open loop, Sensors would be needed for origin return.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP