| Size |
Small size: 5, 8 |
| Repeatability (mm) |
±0.01 |
| Ball screw lead (mm) |
5: 2, 5, 10, 20 8: 5, 10, 20 |
| Max. speed (mm/s) |
5: 100, 250, 500, 1000 8: 250, 500, 1000 |
| Motor output |
5: 100W, 8: 200W, 400W |
| Max. payload (kg) |
Horizontal: 5: 30, 30, 15, 10 Vertical: 5: 10, 10, 5, 2.5 Horizontal: 8: 50, 30, 18 Vertical: 8: 15, 8, 3 |
| Rated thrust (N) |
5: 854, 341, 170, 85 8: 683 (1388), 341 (694), 174 (347) |
| Stroke / pitch (mm) |
5: 50~600 / 50 pitch 8: 50~800 / 50 pitch |
| Ball screw ø (mm) |
5: C7ø12 8: C7ø16 |
| Coupling (mm) |
5: 7×8 8: 10×14/11 |
| Home sensor (Outside) |
CS-6T (NPN) |
| Remark |
* Acceleration and deacceleration value is set 0.2 second. * If payload is near maximum, it requires to collocate externally with auxiliary guideway for bearing radial load. * ( ) The value for power output 400W. |