MESBE

Awarded the 2022 Taiwan Excellence Award. Size:32, 50, 63, 80, Stroke:20, 30, 40 mm, Patented lever-lock mechanism. Adjustable shock absorbers provide good capacity for different applications. Motor type:Step motor, Transmission:Trapezoidal screw + belt, Repeatability:±0.1 mm.
  • Patented lever-lock mechanism.
  • Proximity sensors are available.
  • Magnetic as standard.
  • Adjustable shock absorbers provide good capacity for different applications.
Motor type Step motor
Transmission Trapezoidal screw + belt
Size 32, 50, 63, 80
Stroke 20, 30, 40mm
Repeatability ±0.1 mm
Ball screw lead 1.5, 2 mm
Ascend / descend time 1s
Max. operating frequency (c.p.m) 5.5
Ambient temperature 0~+55°C (No freezing)
Ambient humidity (RH) 35~85% (No condensation)
Motor size □35, □42, □56, □60
Encoder Incremental encoder (4000PPR)
Rated voltage DC 24V±10%
Cushion Adjustable shock absorber
Sensor switch RDC(V), RQC(V)
Proximity sensor RJY
Weight 1.45, 2, 5.42, 8.85 kg
proimages/prod_orderno/E_MESBE.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RJY Proximity sensor
Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP