MRPH

Tube I.D.: φ32, 40(mm), Rotation angle : 90±5°, 180±5°,  The body is manufactured in anodized aluminium alloy, and has been designed looking at the harmonious aesthetic development.

  • The body is manufactured in anodized aluminium alloy, and has been designed looking at the harmonious aesthetic development. 
  • Pinion and rack produced from carbon steel reduces backlash within the mechanism. 
  • Rotation adjustment screw.
Tube I.D. (mm) 32, 40
Standard rotation 90±5°, 180±5°
Rotating shaft dia. (mm) 24, 28
Medium Filtered hydraulic circulating oil
Max. operating pressure 3.5 MPa
Ambient temperature -10~+60℃ (No freezing)
Max. allowable axial thrust 12, 20 kg
Sensor switch LN01P

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
LN01P Sensor switch
Assembling style: MDM*, Voltage range: 10~220V DC/AC.
 
TOP