MSBD

Tube I.D. φ 32, 50, 63, 80 (mm). Vertical mounting type. Optional lever-lock and free-pass accessories. Optional proximity sensor. Built-in roller and shock absorber. High damping performance.
Operation type Double acting with spring (φ32-20),
Shockless stopper (φ50-30,φ63-30,φ80-40)
Standard stroke φ32-20,φ50-30,φ63-30,φ80-40
Medium Air
Operating pressure range 0.2~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Cushion With rubber cushion pad
Magnet Standard with magnet
Sensor switch RCA for φ50 , RCB, RCE, RCE1, RDEP
Sensor switch holder HS
Weight 740g, 1800g, 3680g, 6820g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MVSC1-150 Solenoid valve
Body width: 15 mm, Port size: M5 x 0.8, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa, Flow: 163 l/min.
 
RCA/RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MCGA、MSB*。
 
RCB/RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RCE1/RDE1E Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
TOP