Tube I.D. φ25, 32, 40, 50, 63 (mm). MTHS: Single side clamping arm / MTHD: Double sides clamping arm. These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and unloading.
- Compact design available with large range of bore sizes.
- Available with both clockwise and anti clockwise movement.
- Available with single or double arms.
- Available with inbuilt flow control.
| Tube I.D. (mm) |
25, 32, 40, 50, 63 |
| Acting type |
Double acting |
| Medium |
Filtered oil |
| Proof pressure |
10 MPa |
| Operating pressure range |
0.5~7 MPa |
| Material of cylinder barrel |
Carbon steel |
| Standard angle of rotation |
90°±2°(Angles of 0°, 45°and 60°are optional) |
| Rotating direction |
Clockwise or counter clockwise |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !