MVE2

Solenoid valve: MVSY-100, 156, 188, MVSC1-220, Quick tube fittings can be installed, Fast troubleshooting thanks to multi-angle LED display, It is easy to repair due to solenoid valves can be replaced simple and fast.
  • Solenoid valve can match different modules, like IO-Link, MRL, Mobus-RTU.
  • Quick tube fittings can be installed.
  • Fast troubleshooting thanks to multi-angle LED display.
  • It is easy to repair due to solenoid valves can be replaced simple and fast.
  • Labor cost can be reduced.
  • Reduce error of wiring.
  • Web server function.
  • The voltage is DC24V.
Solenoid valve 100, 156, 188, 220
Medium Air
Operating perssure range 2 position: 0.15~0.8 MPa
3 position: 0.2~0.8 MPa
Proof pressure 1 MPa
Intake & exhaust Centralized
Port size A,B port: M5, Rc1/8, Rc1/4
P,R port: G1/8, G1/4
proimages/prod_orderno/E_MVE2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MVSY-100 Solenoid valve
Body width:10 mm, Port size: M5 x 0.8, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow : 218 l/min.
 
MVSY-156 Solenoid valve
Body width: 15 mm, Port size: 1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 381~1089 l/min.
 
MVSY-188 Solenoid valve
>Body width: 18 mm, Port size: 1/4, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 599~1470 l/min.
 
MVSC1-220 Solenoid valve
Body width: 22 mm, Port size: 1/8, 1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 l/min.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP