MVJA‑156 Multi connector & Fieldbus system | Fast wiring + modular expansion
- Home
- Product Information
- Directional Control Valve
- Solenoid Valve
- Fieldbus system
- Multi connector & Fieldbus system(MVJA-156)
All-in-one gasket for the base can be easier to increase the number of valve blocks. Plug-in design reduces the time for wiring and labor cost.
- All-in-one gasket for the base can be easier to increase the number of valve blocks.
- Plug-in design reduces the time for wiring and labor cost.
- The function for communication protocol can be expanded with MVE series.
- The module is compatible with both NPN/PNP.
- Low power consumption (0.55W standard) for solenoid valve.
- Maximum number of stations with fieldbus system (MVE series) 4E1: 12 stations, 4E2 & 4E2C.P.R: 11 stations.
| No. of port | 5 |
|---|---|
| No. of position | 2, 3 |
| Medium | Air |
| Operating perssure range | 0.15~0.7 MPa, 0.2~0.7 MPa |
| Proof pressure | 1 MPa |
| Effective orifice | 10 mm2, 7.5/ 13/ 8 mm2 |
| Reponse time | 19 ms, 20 ms |
| Ambient temperature | +5~+50°C |
| Max operating frequency | 5 Hz |
| Voltage | DC24V |
| Power consumption | 0.55W |
| Available voltage range | ±10% |
| Insulation class | B |
| Weight | 129g, 126g, 139g |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83-SFSM Cable with connector
M8, 3 Pin, Straight female – Straight male, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.M125B-SFW Cable with connector
M12, 5 Pin, B-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.M124A-SFSM Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.M124D-SMSR Communication cable
M12, 4 Pin, D-coded, Rated voltage: 30V DC/AC, Rated current: 0.5A, Contact bearer material: PVC.M124A-SM Connector
M12, 4 Pin, A-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)













