MVJB-156

All-in-one gasket for the base can be easier to increase the number of valve blocks.Plug-in design reduces the time for wiring and labor cost.Expandable communication protocol options available.
  • All-in-one gasket for the base can be easier to increase the number of valve blocks.
  • Plug-in design reduces the time for wiring and labor cost.
  • Expandable communication protocol options available.
  • The module is compatible with both NPN/PNP.
  • SUP/EXH blocking disks enable dual-pressure operation within a single manifold.
  • Low power consumption: 0.55W during actuation, reduced to 0.35 W in power-saving mode.
  • 4-position double 3-port valve configuration available.
Model 4E1, 4E2, 4E2 C.P.R, 4E2 3.4.5
No. of port 5
No. of position 2, 3, 4
Medium Air
Operating pressure range 0.2~0.7 MPa
Proof pressure 1 MPa
Effective orifice 4E1, 4E2: 11.5 mm2
4E2 C.P.R: 10/14/10 mm2
4E2 3.4.5: 12 mm2
Reponse time 4E1, 4E2: 20 ms
4E2 C.P.R: 27 ms
4E2 3.4.5: 42 ms
Ambient temperature +5~+50°C
Max operating frequency 5 Hz
Voltage DC24V
Power consumption 0.55W (300 ms switching)
0.35W (power-saving mode)
Available voltage range ±10%
Insulation class B
Weight Manifold type: 89g, 95g, 101g, 96g
Fitting C6: 104g, 110g, 115g, 111g
Fitting C8: 107g, 113g, 118g, 114g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M124D-SMW Cable with connector
M12, 4 Pin, D-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Contact bearer material: Nylon.
 
M124D-SMSR Communication cable
M12, 4 Pin, D-coded, Rated voltage: 30V DC/AC, Rated current: 0.5A, Contact bearer material: PVC.
 
M125A-SFW/LFW Cable with connector
M12, 5 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124D-SMSM Communication cable
 
M125B-SFW Cable with connector
M12, 5 Pin, B-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124D-SM Connector
M12, 4 Pin, D-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
 
TOP