MVSE-260

Body width: 26 mm, Port size: 1/4, Operating pressure range: 0.2~1.2 MPa, Proof pressure: 1.5 MPa, Flow: 871, 980 l/min.
Bore No. 8A
Port size 1/4
No. of port 5
No. of position 2,3
Medium Air
Operating pressure range 0.2~1.2 MPa , 0.3~1.2 MPa (5/3)
Proof pressure 1.5 MPa
Effective orifice 18 mm2, 16 mm(5/3)
Response time 40 ms, 35 ms (5/3)
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, AC220V (50/60)Hz, DC24V
Power consumption-Standard AC=4.8/4.4VA, 6/4.9VA, DC=2W
Power consumption-Power saving DC=Start: 2W(*) Power saving: 0.5W
Available voltage range ±10%
Insulation class F class
Weight Valve: 255g, 350g, 405g
Manifold: 76n+52 (n: Stations)
Remark * Power saving covert time 100ms.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
TOP