Solenoid valve
- Home
- Product Information
- Directional Control Valve
- Solenoid Valve
- MVSP Series
- Solenoid valve(MVSP-188)
Body width: 18 mm, Port size: 1/4, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa, Flow: 599~1470 l/min.
- DISK seal and U-packing (HNBR)
High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles. - Low power output PLC
Can drive solenoid valve directly. - Bridge rectifier design
Converting AC voltage to DC, it can eliminate operating noise. - Low power consumption
DC power 0.95W, It can save over 70% power consumption compared with other brand (3W). - Low current consumption
It can extend lifetime of driver (PLC、Relay…).
Body width | 18 mm |
---|---|
Bore No. | 8A |
Port size | 1/4 |
No. of port | 5 |
No. of position | 2, 3 |
Medium | Air |
Operating pressure range | 0.15~0.7 MPa, 0.2~0.7 MPa(5/3) |
Proof pressure | 1 MPa |
Flow | 599~1470 Nl /min |
Effective orifice | 15 mm2, 16.3/27/12.4 mm2 (5/3) |
Response time | DC < 23 ms, AC < 35 ms , DC < 33 ms, AC < 45 ms (5/3) |
Ambient temperature | -5~+50°C (No freezing) |
Voltage | AC110V, AC220V (50/60)Hz, DC12/24V |
Power consumption | AC=2.5VA , DC=0.95W |
Available voltage range | ±10% |
Insulation class | F class |
Weight | 96g, 132g, 142g |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MSR Plastic silencer
Port size: R1/8, R1/4, R3/8. Medium: Air. Air Operating pressure range: 0~0.9 MPa.MSLE Plastic silencer
The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)