SD Plastic Plarailchain | Ideal for high-speed, high-load drive components
- Home
- Product Information
- Fittings & Tube (PISCO)
- Plarailchain
- Flaps can open
- Plarailchain (High rigidity, high durability, low wear type)(SD)
High rigidity, high durability, low wear type, Sturdy and durable enough even for high travel speed applications.
Durable
- Decentralized load with reinforced structure of the connecting part
- Increasing the contact area of the joints reduces rattling and misalignment.
- Moment load is decentralized and absorbed, thus usable for X-Y compound traveling.
- Reduced change in motion
Smooth operation is achieved by shortening the pitch length between links.
Longer lifetime is achieved by minimizing the bounce-up motion during operation and stoppage.
- Brackets made of SUS
Brackets made of stainless steal (SUS430) firmly support high-speed, high-load operation.
- Adoption of wear-resistant resin
Compared with conventional products, the friction factor and specific wear are drastically reduced to 1/2 and 1/26 respectively. Comparison with our Plarailchain SP.
- Elimination of all contact surfaces of contents
Reduced uneven shapes reduce the amount of wear caused by contact with the inner wall surfaces of cables, tubes, etc.
Easy Installation
- Effortless insertion and removal of contents
The flap can be detached and opened/closed anywhere on the inner or outer peripheral, on either side. - Elimination of troublesome installation directions
Only one type of bracket is required for each of the moving/fixed end.
- UL94 V-0 equivalent
UL94 V-0 ... is a rating of the flammability standard set by a private testing laboratory in the United States (founded by U.S. fire underwriters). Self-extinguishing materials are classified into V-0, V-1, V-2, or HB. V-0 is the toughest rating to achieve in the UL94's V classifications.
| Body material | PA10T GF40% |
|---|---|
| Bracket material | SUS403 |
| Service temp. range | -10~80℃ |
| Operating environment | Avoid using in acid/alkaline atmosphere or in hot water |
CC Accessories for Plarailchain
Cable clamp & Dividing sheet shelf, Easy to fasten and divide the interior cables/tubings. Finely organize tubes and cables inside Plarailchain.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.






CAD download