SNT

Fluid medium: Air, water (condition), drinking water, etc (condition)
Max. operating pressure: 1.5 MPa

Fluid medium Air, water (conditional), drinking water, etc (conditional)
Max. operating pressure (65%RH at 20℃) 1.5 MPa
Max. vacuum -100 kpa
Operating temp. range -15~90℃ (no freezing)
Tube color Milky white (color sample)
P-Stainless SUS304 Stainless tube fitting
SUS304 for metal body. FKM for seal rubbe. Suitable for strength requirements / Chemical environment.Fluid medium: Air, Water (Conditional) Others such as chemicals (Conditional). Max. operating pressure: 1.0 MPa
 
SS-Stainless SUS316 Stainless tube fitting
Fluid medium: Air, Water (Conditional) Others such as chemicals (Conditional)
Max. operating pressure: 1.0 MPa
 
SP-Stainless Tube Fitting Stainless SUS303 (Corrosivity)
Fluid medium: Air, Water (Conditional), Max. operating pressure: 1.0 MPa
 
TOP