P-Stainless

SUS304 for metal body. FKM for seal rubbe. Suitable for strength requirements / Chemical environment.Fluid medium: Air, Water (Conditional) Others such as chemicals (Conditional). Max. operating pressure: 1.0 MPa
  • Suitable for strength requirements / Chemical environment.
  • SUS304 for metal body.
  • FKM for seal rubbe.

Fluid medium Air, Water (Conditional) Others such as chemicals (Conditional)
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃(no freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP