WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
NSBV-Stainless SUS316 Equivalent Ball Valve
Stem for fixing the handle will not come off the valve body. Fluid medium: Air, Inert gas such as Nitrogen/Helium (no toxic), Water/Liquid (Conditional), Others such as chemicals (Conditional). Max. operating pressure: 6.9 MPa.